Active Product Icon

VMS-550C Series

Chassis Mount Ac-Dc Power Supply

VMS-550C Series
VMS-550C Series Alternate View

Overview

  • 500 ~ 550 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Efficiency up to 94%
  • Industry standard 3” x 5” footprint
  • Power good signal
  • Remote sense

Safety & Compliance

  • Safety Standards - 60335, 60601, 61558
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The VMS-550C series is certified to the medical 60601-1 3rd edition safety standard for 2 x MOPP applications. Packaged in an industry standard 3" x 5" footprint, these medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60335, 60601, 61558
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.59
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 40.5
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-550C-12 499 12 41.6 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-12 Sample Request Request a Quote
VMS-550C-15 499 15 33.3 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-15 Sample Request Request a Quote
VMS-550C-24 549 24 22.9 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-24 Sample Request Request a Quote
VMS-550C-27 550 27 20.4 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-27 Sample Request Request a Quote
VMS-550C-36 550 36 15.3 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-36 Sample Request Request a Quote
VMS-550C-48 550 48 11.46 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-48 Sample Request Request a Quote