NRND Product Icon

VMS-550C-CNF Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VMS-550C-CNF Series
VMS-550C-CNF Series Alternate View

Overview

  • 500 ~ 550 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Efficiency up to 94%
  • Power good signal
  • Remote sense

Safety & Compliance

  • Safety Standards - 60335, 60601, 61558
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The VMS-550C-CNF series is a 550 W metal enclosed ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications. These medically certified ac-dc-power supplies are ideal for medical, dental, and home healthcare applications where reliability and regulatory compliance are major concerns.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60335, 60601, 61558
  • Dimensions LxWxH (in)
     
    5.12 x 3.39 x 1.69
  • Dimensions LxWxH (mm)
     
    130 x 86 x 43
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check
VMS-550C-12-CNF 499 12 41.6 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-12-CNF
VMS-550C-15-CNF 499 15 33.3 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-15-CNF
VMS-550C-24-CNF 549 24 22.9 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-24-CNF
VMS-550C-27-CNF 550 27 20.4 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-27-CNF
VMS-550C-36-CNF 550 36 15.3 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-36-CNF
VMS-550C-48-CNF 550 48 11.46 CE, UL/cUL, UKCA 3D Model Stock Check VMS-550C-48-CNF