The VOF-S12C family of economical open frame ac-dc power supplies is available in five different voltage configurations ranging from 5~24 volts dc. Offering low no-load power consumption, the VOF's efficient performance, compact size and competitive pricing make these open frame power supplies ideally suited for a range of consumer, industrial, and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-S12C-5 | 10 | 5 | 2 | UL/cUL, Nemko |
VOF-S12C-9 | 12 | 9 | 1.34 | UL/cUL, Nemko |
VOF-S12C-12 | 12 | 12 | 1 | UL/cUL, Nemko |
VOF-S12C-15 | 12 | 15 | 0.8 | UL/cUL, Nemko |
VOF-S12C-24 | 12 | 24 | 0.5 | UL/cUL, Nemko |