VOF-S60C Series

60 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-S60C Series
VOF-S60C Series Alternate View

The VOF-S60C family of economical open frame ac-dc power supplies is available in six different voltage configurations ranging from 5~48 volts dc. Offering low no-load power consumption, the VOF's efficient performance, compact size and competitive pricing make these open frame power supplies ideally suited for a range of consumer, industrial, and ITE applications.

Features


  • CISPR32 EN 55032 Class B compliant
  • UL/EN/IEC 62368 certified
  • Over voltage and short circuit protections
  • Class II construction

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (mm)
     
    68.58 x 50.8 x 32.8
  • Dimensions LxWxH (in)
     
    2.7 x 2 x 1.29
  • Safety Standards
     
    62368

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Sample Request RFQ
VOF-S60C-5 40 5 8 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-12 60 12 5 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-15 60 15 4 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-24 60 24 2.5 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-36 60 36 1.67 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-48 60 48 1.25 UL/cUL, Nemko 3D Model Sample Request Request a Quote