NRND

EMC-20 Series

Ac-Dc EMC Filter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution.

EMC-20 Series
EMC-20 Series
EMC-20 Series PCB Mount
EMC-20 Series Chassis Mount
EMC-20 Series DIN Rail

Overview

  • 20 dB Ac-line noise filtering (150 kHz~1 GHz)
  • CISPR22 EN 55022 Class B compliant
  • Wide input voltage range
  • -40 to +85°C temperature range

Safety & Compliance

Documents

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Current Rating (A)
     
    1.5
  • Operating Freq. (Hz)
     
    47 ~ 63
  • Operating Temp Range (°C)
     
    -40 ~ 85

ALL MODELS

Model Number Mounting Style Dimensions LxWxH (mm) 3D Model PCB Footprint Stock Check
EMC-20 PCB 33.7 x 22.2 x 18 3D Model PCB Footprint Stock Check EMC-20
EMC-20-T Chassis 76 x 31.5 x 26.8 3D Model -- Stock Check EMC-20-T
EMC-20-DIN DIN Rail 76 x 31.5 x 31.4 3D Model -- Stock Check EMC-20-DIN