SWI18-E Series

18 W, DoE Level VI & CoC Tier 2 Efficiency, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

SWI18-E Series

The SWI18-E series is an 18 W European wall power adapter designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Features


  • Up to 18 W continuous power
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Universal input voltage range
  • Over voltage, over current, and short circuit protections
  • CE safety approval
  • Class II construction
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.835 x 1.339 x 2.717
  • Dimensions LxWxH (mm)
     
    72 x 34 x 69

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI18-5-E 15 5 3 CE 3D Model Stock Check SWI18-5-E -- Request a Quote
SWI18-9-E 19.8 9 2.2 CE 3D Model Stock Check SWI18-9-E -- Request a Quote
SWI18-12-E 19.2 12 1.6 CE 3D Model Stock Check SWI18-12-E Sample Request Request a Quote
SWI18-24-E 19.2 24 0.8 CE 3D Model Stock Check SWI18-24-E Sample Request Request a Quote