Product Icon SWM12-N Series

12 W, Medical, DoE Level VI Efficiency, US input Blade, Wall Plug Adapter, Ac-Dc Power Supply

SWM12-N Series
SWM12-N Series Alternate View 1 with Cord
SWM12-N Series Alternate View 2 with Cord
SWM12-N Series Vertical Orientation 1
SWM12-N Series Vertical Orientation 2

The SWM12-N series is a 12 W North American medical wall power adapter certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency and no-load power consumption less than 0.1 W, this ac-dc power supply is a continuation of CUI’s initiative to provide customers with the most efficient power solutions for medical, dental, and home healthcare equipment.

Features


  • Up to 12 W continuous power
  • Universal input voltage range
  • DoE Level VI compliant
  • No-load power consumption < 0.1 W
  • Over voltage and short circuit protections
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications
  • Class II construction

Options


  • Horizontal and vertical orientations

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60601
  • Dimensions (mm)
     
    51 x 41 x 30
    (Vertical)
  • Dimensions (mm)
     
    55 x 27 x 36
    (Horizontal)

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SWM12-5-N 12 5 2.4 PSE, UL/cUL, FCC Stock Check SWM12-5-N Sample Request Request a Quote
SWM12-6-N 12 6 2 PSE, UL/cUL, FCC -- Sample Request Request a Quote
SWM12-9-N 12 9 1.33 PSE, UL/cUL, FCC -- Sample Request Request a Quote
SWM12-12-N 12 12 1 PSE, UL/cUL, FCC Stock Check SWM12-12-N Sample Request Request a Quote
SWM12-15-N 12 15 0.8 PSE, UL/cUL, FCC -- Sample Request Request a Quote
SWM12-18-N 12 18 0.66 PSE, UL/cUL, FCC -- Sample Request Request a Quote
SWM12-24-N 12 24 0.5 PSE, UL/cUL, FCC Stock Check SWM12-24-N Sample Request Request a Quote