PRD25-D Series

25 W, 2:1 Input Range, Single Regulated Output, 2250 Vdc Isolation, Dc-Dc Converter

PRD25-D Series

The PRD25-D Series is an open frame 25 W isolated dc-dc converter packaged in a 1”x1” footprint. These low-profile modules feature a 2:1 input voltage range and offer up to 91% efficiency. Housed in a compact DIP package and featuring a wide -40 to +85 °C operating temperature range the series is suitable for convection-cooled equipment. Target applications for the PRD25-D Series include microcontrollers, datacom, telecom, remote sensor systems and portable electronics.

Features


  • Up to 25 W isolated output
  • Industry standard 1" x 1" package
  • 2:1 input range
  • Low ripple and noise
  • Short circuit, over current, over temperature and over voltage protections
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 91%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Dimensions LxWxH (in)
     
    1.1 x 0.96 x 0.33
  • Dimensions LxWxH (mm)
     
    27.9 x 24.4 x 8.4

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRD25-D48-S3-N-D 36 ~ 75 25 3.3 7.5 UL/cUL 3D Model PCB Footprint -- Sample Request Request a Quote
PRD25-D48-S3-P-D 36 ~ 75 25 3.3 7.5 UL/cUL 3D Model PCB Footprint Stock Check PRD25-D48-S3-P-D Sample Request Request a Quote
PRD25-D48-S5-P-D 36 ~ 75 25 5 5 UL/cUL 3D Model PCB Footprint Stock Check PRD25-D48-S5-P-D Sample Request Request a Quote
PRD25-D48-S5-N-D 36 ~ 75 25 5 5 UL/cUL 3D Model PCB Footprint Stock Check PRD25-D48-S5-N-D Sample Request Request a Quote
PRD25-D48-S12-P-D 36 ~ 75 25.2 12 2.1 UL/cUL 3D Model PCB Footprint Stock Check PRD25-D48-S12-P-D Sample Request Request a Quote
PRD25-D48-S12-N-D 36 ~ 75 25.2 12 2.1 UL/cUL 3D Model PCB Footprint Stock Check PRD25-D48-S12-N-D Sample Request Request a Quote