CUI's wide input (85 ~ 305 Vac) ac-dc power supplies are designed to support 277 Vac input voltages. 277 Vac is a product of 480 Vac three-phase power and these wide input range capable power supplies offer the convenience of tying directly into 277 Vac circuits without any additional power transformation minimizing both cost and complexity. This is useful for a variety of industrial, smart building, sensing, and lighting applications. This line of power supplies offers open frame, encapsulated, and metal case models ranging from 1 W to 320 W. Featuring efficiency levels as high as 90% and board mount, DIN rail, and chassis mounting options.
Request
Sample
Datasheet
Series
Request
Sample
Datasheet
Series
Request
Sample
Datasheet
Series
20050 SW 112th Avenue
Tualatin, OR 97062
1-800-275-4899
株式会社シーユーアイ・ジャパン
〒108-0071
東京都港区白金台2-11-8
永昌高輪台ビル8F
Tel: 03-6721-9396
Fax: 03-6721-9397
info@cui.co.jp