Latest Version: 2.2.0.2
Release Date: October 25th, 2023
Updates:
- Fixes erroneous error regarding programming module thrown due to most recent FTDI drivers.
Sign Up to Receive AMT Viewpoint Update Emails
When a new version of the AMT Viewpoint™ is ready you'll be the first to know! Sign up below to receive update emails straight to your inbox and keep your software up-to-date!
Previous Versions
2.1.0.2
Release Date: July 7th, 2020
Updates:
- Fixes bug that shows incorrect commutation direction for AMT31 and AMT33 encoders.
2.1.0.1
Release Date: June 11th, 2020
Updates:
- Fixes bug that would cause AMT332D and AMT333D encoders to not be detected.
2.1.0.0
Release Date: May 14th, 2020
Updates:
- Updated firmware revision for all AMT21 encoders to 0x16 which fixes a bug that occurs during RS-485 collisions.
2.0.4.0
Release Date: November 7th, 2019
Updates:
- Added support for AMT21 E/F/G/H adjustable datarate encoders
- Fixed issue with AMT22 not communicating position or allowing alignment
- Installation path changed to remove CUI Inc
2.0.3.0
Release Date: August 13th, 2019
Updates:
- Added support for AMT13 and AMT33 encoders
- Fixed issue with encoders not connecting
- Added button to reconnect encoder
- Fixed issue with default theme mode
2.0.1.0
Release Date: April 23rd, 2019
Updates:
-
AMT21 and AMT23 firmware revision increased to 0x11
— Firmware update fixes issue that prevents encoder startup under some conditions - Fixed issue where encoder would disconnect after programming
- AMT Viewpoint now blocks additional instances of application from opening
- Fixed issue where installer would ask for .NET 4.5 and 4.7.2
- Added fields to diagnostics for AMT11 and AMT31 encoders
- Fixed issue that prevents AMT Viewpoint from opening if no cables are connected
- Light theme now set as default
2.0.0.0
Release Date: April 2nd, 2019
Updates:
- Ground up redesign for improved performance
- Added light and dark themes
- Fixed functionality for AMT21 and AMT23 encoders
- AMT21 and AMT23 firmware revision updated to 0x0F
- Added abilitiy to set node address for AMT21
- Added support for AMT22, AMT13, AMT33
- Added diagnostics for AMT21, AMT22, AMT23
- AMT Viewpoint longer rejects programming for prototype firmwares
1.3.1.0
Release Date: January 30th, 2018
Updates:
- Fixed bug with zero set in v15 firmware for AMT11 and AMT31
- Added support for AMT23 series absolute encoder
1.3.0.0
Release Date: December 20th, 2017
Updates:
- Added support for AMT20 encoders
- Added 360 and 2500 PPR resolution for AMT11 and AMT31 encodes
- AMT11 and AMT31 firmware version updated to v15
- FTDI CDM driver installer now included in Viewpoint installation
1.2.1.1
Release Date: May 24th, 2016
Updates:
- Fixed bug where AMT31 encoder direction displays incorrectly
- Fixed bug where AMT Viewpoint would crash if using prototype firmware
- Improved serial communication with encoders
- Improvements to diagnostics tool
1.2.1.0
Release Date: January 26th, 2016
Updates:
- AMT Viewpoint now automatically checks for updates at startup
- General performance improvements
1.2.0.0
Release Date: January 22nd, 2016
Updates:
- Establishment of proper software versioning
- Updated to v12 encoder firmware
- Added additional encoder information to diagnostics file
- Improved handling of encoders using customer specific configurations
- Firmware revision is no longer noted in decimal format
- Target performance improvements
1.0.0.1
Release Date: February 27th, 2015
Updates:
- Updated to v11 encoder firmware
- Addresses periodic first scan error causing the encoder to not be found by the software
1.0.0.0
Release Date: August 4th, 2014
Updates:
- Initial release