SPEAKERS

Multiple Options for Maximum Flexibility


Featuring frame sizes from 10 mm up to 205 mm and SPLs ranging from 70 up to 120 dB, our line of speakers offers you the quality and accessibility needed for your sound requirements. Our standard selection of speakers includes a variety of frame shapes, magnet types, and mounting styles to quickly plug and play into your design. In order to address the trend of miniaturization in mobile devices, we also offer compact, low profile speakers that feature diameters as small as 10 mm and depths as low as 2 mm. If one of our standard offerings does not fit your unique audio needs, then we can custom tailor a speaker that is right for you with a number of available mechanical and electrical modifications.