CMS-3495-0550S

CMS-3495-0550S
CMS-3495-0550S Alternate View

CMS-3495-0550S

34.5 x 9.5 mm, Round Frame, 0.5 W, 50 Ohm, Neodymium Magnet, PEN Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 84 (0.5 W / 0.5 m)
Nominal Input (W) 0.5
Max Input (W) 1
Impedance (Ohms) 50
Resonance Freq. (Hz) 600
Cone Type PEN
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Spring Contact
Enclosed No
Dimensions LxWxH (in) 1.36 x 1.36 x 0.37
Dimensions LxWxH (mm) 34.5 x 34.5 x 9.5

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories