CMS-3315-34E

CMS-3315-34E
CMS-3315-34E Alternate View

CMS-3315-34E

33.9 x 17.05 mm, Square Frame, 3 W, 4 Ohm, Nd-Fe-B Magnet, Paper & Cloth Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 100 (3 W / 0.1 m)
Nominal Input (W) 3
Max Input (W) 4
Impedance (Ohms) 4
Resonance Freq. (Hz) 350
Cone Type Paper and Cloth
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 1.334 x 1.334 x 0.671
Dimensions LxWxH (mm) 33.9 x 33.9 x 17.05

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories