CTW-403614-206SE

CTW-403614-206SE
CTW-403614-206SE Alternate View

CTW-403614-206SE

40 x 36.5 x 14 mm, Rectangular Frame, 20 W, 6 Ohm, Neodymium Magnet, Polyester Cone, Tweeter

Datasheet

Specifications

Type Description
Select
Nominal Input (W) 20
Max Input (W) 25
Impedance (Ohms) 6
Resonance Freq. (Hz) 1500
Cone Type Polyester
Magnet Type Nd-Fe-B
Frame Shape Rectangle
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 1.57 x 1.44 x 0.55
Dimensions LxWxH (mm) 40 x 36.5 x 14
Special Features Tweeter

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories