CMS-4049-28S

CMS-4049-28S
CMS-4049-28S Alternate View

CMS-4049-28S

40 x 4.9 mm, Round Frame, 2 W, 8 Ohm, Neodymium Magnet, PEI Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 106 (2 W / 0.1 m)
Nominal Input (W) 2
Max Input (W) 2.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 450
Cone Type PEI
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Spring Contact
Enclosed No
Dimensions LxWxH (in) 1.57 x 1.57 x 0.19
Dimensions LxWxH (mm) 40 x 40 x 4.9

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories