CTW-5424-108SE

CTW-5424-108SE
CTW-5424-108SE Alternate View

CTW-5424-108SE

58.8 x 24 mm, Round Frame, 10 W, 8 Ohm, Ferrite Magnet, Paper Cone, Tweeter

Datasheet

Specifications

Type Description
Select
Nominal Input (W) 10
Max Input (W) 15
Impedance (Ohms) 8
Resonance Freq. (Hz) 1300
Cone Type Paper
Magnet Type Ferrite
Frame Shape Round
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 2.31 x 2.31 x 0.94
Dimensions LxWxH (mm) 58.8 x 58.8 x 24
Special Features Tweeter

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories