CMS-3646-18S

CMS-3646-18S
CMS-3646-18S Alternate View

CMS-3646-18S

36 x 4.6 mm, Round Frame, 1 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 101 (1 W / 0.1 m)
Nominal Input (W) 1
Max Input (W) 1.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 500
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Spring Contact
Enclosed No
Dimensions LxWxH (in) 1.42 x 1.42 x 0.18
Dimensions LxWxH (mm) 36 x 36 x 4.6

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories