CMSM-2811-24

CMSM-2811-24
CMSM-2811-24 Alternate View

CMSM-2811-24

28 x 11.2 mm, Square Frame, 2 W, 4 Ohm, Neodymium Magnet, PU & Paper Cone Medical Speaker

The CMSM-2811-24 is a 28 x 28 x 11.2 mm miniature medical speaker designed to meet the alarm signal requirements of IEC 60601-1-8. Housed in a square frame package, this medical speaker features an SPL of 93 dB at 10 cm, PU and paper cone type, and solder pins/post mounting style.

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 93 (2 W / 0.1 m)
Nominal Input (W) 2
Max Input (W) 3
Impedance (Ohms) 2
Resonance Freq. (Hz) 400
Cone Type PU and Paper
Magnet Type Nd-Fe-B
Frame Shape Square
Mounting Style Solder Pins/Posts
Enclosed No
Dimensions LxWxH (in) 1.1 x 1.1 x 0.44
Dimensions LxWxH (mm) 28 x 28 x 11.2
Special Features Medical

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories