CMS-301103-154SP

CMS-301103-154SP
CMS-301103-154SP Alternate View

CMS-301103-154SP

30 x 11 x 3 mm, Rectangular Frame, 1.5 W, 4 Ohm, Nd-Fe-B Magnet, PEEK Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 95 (1.5 W / 0.1 m)
Nominal Input (W) 1.5
Max Input (W) 2
Impedance (Ohms) 4
Resonance Freq. (Hz) 500
Cone Type PEEK
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.181 x 0.433 x 0.118
Dimensions LxWxH (mm) 30 x 11 x 3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories