CMS-1536-0332S

CMS-1536-0332S

15 x 3.6 mm, Round Frame, 0.3 W, 32 Ohm, Neodymium Magnet, PEI Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 92 (0.3 W / 0.1 m)
Nominal Input (W) 0.3
Max Input (W) 0.5
Impedance (Ohms) 32
Resonance Freq. (Hz) 1000
Cone Type PEI
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Spring Contact
Enclosed No
Dimensions LxWxH (in) 0.59 x 0.59 x 0.14
Dimensions LxWxH (mm) 15 x 15 x 3.6

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories