CMS-2341-06S-TR

CMS-2341-06S-TR

22 x 4.1 mm, Round Frame, 0.6 W, 50 Ohm, Neodymium Magnet, PEI Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 88 (0.1 W / 0.1 m)
Nominal Input (W) 0.6
Max Input (W) 1
Impedance (Ohms) 50
Resonance Freq. (Hz) 500
Cone Type PEI
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Spring Contact
Enclosed No
Dimensions LxWxH (in) 0.87 x 0.87 x 0.16
Dimensions LxWxH (mm) 22 x 22 x 4.1

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories