CTW-3414-204SE

CTW-3414-204SE
CTW-3414-204SE Alternate View

CTW-3414-204SE

48.3 x 34 x 13.5 mm, Oval Frame, 20 W, 4 Ohm, Neodymium Magnet, Polyester Cone, Tweeter

Datasheet

Specifications

Type Description
Select
Nominal Input (W) 20
Max Input (W) 25
Impedance (Ohms) 4
Resonance Freq. (Hz) 1600
Cone Type Polyester
Magnet Type Nd-Fe-B
Frame Shape Oval
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 1.9 x 1.34 x 0.53
Dimensions LxWxH (mm) 48.3 x 34 x 13.5
Special Features Tweeter

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories