CUI's comprehensive line of external ac-dc power supplies ranging from 3 to 250 W are designed to keep you one step ahead of the evolving global efficiency regulations. Featuring a range of voltage options, safety approvals and no-load power consumption as low as 0.075 W, CUI is working to ensure that our external adapters not only meet the current US DoE Level VI and Ecodesign (EU) 2019/1782 regulations, but also the CoC Tier 2 efficiency levels. From our desktop power supplies to our fixed-blade and interchangeable blade wall adapters, we have set out to utilize the latest technology to keep your product running at its peak performance.
Request
Sample
Datasheet
Series
3 W, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
View Now5 W, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply
View Now5 W, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
View Now10 W, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply
View Now10 W, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
View Now12 W, US Input Blade, Screw Terminal Connectors, Wall Plug Adapter, Ac-Dc Power Supply
View Now15 W, USB Type C Inlet, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
View Now