Waterproof Micro USB Connector Provides Protection and Performance for High Moisture Applications

01/31/2017


Waterproof Micro USB Connector Provides Protection and Performance for High Moisture Applications

CUI’s Interconnect Group today announced the addition of a waterproof micro USB 2.0 connector to its USB product family. The UJ2W-MIBH-4-SMT is a micro B type jack connector with an Ingress Protection (IP) rating of IPX7, offering protection from liquid and moisture in challenging environments.

Thanks to its copper alloy contact terminals with 30 microinch (µin) gold over nickel plating and stainless steel shielding, the UJ2WMIBH-4-SMT is designed for high durability at 10,000 mating cycles. The series features a surface mount package and horizontal orientation with a voltage rating of 30 Vac, current rating of 1.8 A, and an operating temperature range of -25 to 85°C. Plastic mounting ears are also included to provide added stability on the board.

Complying with the USB 2.0 standard, this micro B USB connector allows for high-speed data and power transmission, making it well-suited for a variety of I/O applications in consumer and portable electronic devices that may be used in outdoor environments, including mobile computing equipment, digital audio devices, camcorders and GPS units.

The UJ2W-MIBH-4-SMT is available immediately through distribution with prices starting at $1.60 per unit at 500 pieces. Please contact CUI for OEM pricing.

Summary
Product name: UJ2W-MIBH-4-SMT
Availability: Stock to 5 weeks
Possible users: Consumer and portable electronics for outdoor use
Primary feature(s): IPX7 rating Cost: $1.60 per unit at 500 pieces

Press Images
Web | Print