Specifications
Type | Description | |
---|---|---|
Driving Circuit | No |
|
Rated Voltage | 3 |
|
Input Type | Vdc |
|
Sound Pressure (dB) | 90 |
|
Mounting Style | Through Hole |
|
Curr. Consumption (mA) | 65 |
|
Operating Temp Range (°C) | -35 ~ 80 |
|
Shape | Round |
|
Washable | Yes |
|
Dimensions LxWxH (mm) | 16 x 12 x 9 |
|
Dimensions LxWxH (in) | 0.63 x 0.47 x 0.35 |
|
Technical Docs
DatasheetAll Buzzers Categories
Resources
Here to assist you at every stage of the design journey.