CMT-1295-85T

CMT-1295-85T
CMT-1295-85T Alternate View

CMT-1295-85T

12 mm, 3 Vo-p, 90 dB, Through Hole, Magnetic Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 3
Input Type Vo-p
Sound Pressure (dB) 90
Mounting Style Through Hole
Curr. Consumption (mA) 45
Operating Temp Range (°C) -40 ~ 85
Shape Round
Washable Yes
Dimensions LxWxH (mm) 12 x 12 x 9.5
Dimensions LxWxH (in) 0.47 x 0.47 x 0.37

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories