CMT-8504-99-SMT-TR

CMT-8504-99-SMT-TR
CMT-8504-99-SMT-TR Alternate View

CMT-8504-99-SMT-TR

8.5 mm, 9.5 Vo-p, 99 dB, Surface Mount, Magnetic Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 9.5
Input Type Vo-p
Sound Pressure (dB) 99
Mounting Style Surface Mount
Curr. Consumption (mA) 100
Operating Temp Range (°C) -40 ~ 105
Shape Square
Washable No
Dimensions LxWxH (mm) 8.5 x 8.5 x 4
Dimensions LxWxH (in) 0.33 x 0.33 x 0.16

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories