CPT-3010-95-L200

CPT-3010-95-L200
CPT-3010-95-L200 Alternate View

CPT-3010-95-L200

30 mm, 12 Vp-p, 95 dB, Wire Leads, Piezo Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 12
Input Type Vp-p
Sound Pressure (dB) 95
Mounting Style Wire Leads
Curr. Consumption (mA) 20
Operating Temp Range (°C) -40 ~ 85
Shape Round
Washable No
Dimensions LxWxH (mm) 30 x 30 x 10
Dimensions LxWxH (in) 1.18 x 1.18 x 0.39

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories