CMM-3526DB-26165-TR

CMM-3526DB-26165-TR
CMM-3526DB-26165-TR Alternate View
CMM-3526DB-26165-TR Alternate View

CMM-3526DB-26165-TR

3.5 x 2.65 mm, Digital, Bottom Port, Surface Mount, -26 ±1 dB, MEMS Microphone

Datasheet

Specifications

Type Description
Select
Output Type Digital PDM
Directivity Omnidirectional
Port Location Bottom
Sensitivity Tolerance (dB) ±1
Curr. Consumption (µA) 540
Operating Voltage (Vdc) 1.6 ~ 3.6
Operating Freq. (Hz) 20 ~ 10000
Signal : Noise Ratio (dBA) 65
Termination Surface Mount
Shape Rectangular
Dimensions LxWxH (in) 0.14 x 0.1 x 0.04
Dimensions LxWxH (mm) 3.5 x 2.65 x 0.98
Sensitivity Reduction (dB) -1

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Microphones Categories