CMM-4030DT-261280-TR

CMM-4030DT-261280-TR
CMM-4030DT-261280-TR Alternate View
CMM-4030DT-261280-TR Alternate View

CMM-4030DT-261280-TR

4 x 3 mm, Digital, Top Port, Surface Mount, -26 ±1 dB, MEMS Microphone

Datasheet

Specifications

Type Description
Select
Output Type Digital PDM
Directivity Omnidirectional
Port Location Top
Sensitivity Tolerance (dB) ±1
Curr. Consumption (µA) 680
Operating Voltage (Vdc) 1.65 ~ 3.6
Operating Freq. (Hz) 100 ~ 10000
Signal : Noise Ratio (dBA) 58
Termination Surface Mount
Shape Rectangular
Dimensions LxWxH (in) 0.15 x 0.11 x 0.04
Dimensions LxWxH (mm) 4 x 3 x 1.1
Sensitivity Reduction (dB) -1

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Microphones Categories