CMS-15113-076L100
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker
Specifications
Type | Description | |
---|---|---|
S.P. Level (dB) | 92 (0.7 W / 0.1 m) |
|
Nominal Input (W) | 0.7 |
|
Max Input (W) | 1 |
|
Impedance (Ohms) | 6 |
|
Resonance Freq. (Hz) | 600 |
|
Cone Type | PEEK |
|
Magnet Type | Nd-Fe-B |
|
Frame Shape | Rectangular |
|
Dimensions LxWxH (in) | 0.59 x 0.43 x 0.12 |
|
Dimensions LxWxH (mm) | 15 x 11 x 3 |
|
Mounting Style | Wire Leads |
|
All Speakers Categories
Resources
Here to assist you at every stage of the design journey.