CMS-151504-SMT-TR

CMS-151504-SMT-TR
CMS-151504-SMT-TR Alternate View

CMS-151504-SMT-TR

15 x 4 mm, Square Frame, 0.5 W, 16 Ohm, SmCo Magnet, PI Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 88 (0.5 W / 0.1 m)
Nominal Input (W) 0.5
Max Input (W) 0.8
Impedance (Ohms) 8
Resonance Freq. (Hz) 850
Cone Type PI
Magnet Type SmCo
Frame Shape Square
Mounting Style Surface Mount
Enclosed No
Dimensions LxWxH (in) 0.59 x 0.59 x 0.157
Dimensions LxWxH (mm) 15 x 15 x 4

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories