CDS-4528-44SP
45.2 x 28.1 mm, Square Frame, 4 W, 4 Ohm, Neodymium Magnet, PU & Paper Cone, Speaker
Specifications
Type | Description | |
---|---|---|
S.P. Level (dB) | 84 (1 W / 1 m) |
|
Nominal Input (W) | 4 |
|
Max Input (W) | 6 |
|
Impedance (Ohms) | 4 |
|
Resonance Freq. (Hz) | 200 |
|
Cone Type | PU and Paper |
|
Magnet Type | Nd-Fe-B |
|
Frame Shape | Square |
|
Mounting Style | Solder Pads |
|
Enclosed | No |
|
Dimensions LxWxH (in) | 1.8 x 1.8 x 1.1 |
|
Dimensions LxWxH (mm) | 45.2 x 45.2 x 28.1 |
|
Technical Docs
DatasheetAll Speakers Categories
Resources
Here to assist you at every stage of the design journey.