CSQ-RP-E
12 mm, 3 V, 85 dB, Through Hole, Side Port, Magnetic Audio Transducer Buzzer


Specifications

  • Driving Circuit
    No
  • Rated Voltage (Vo-p)
    1.5
  • Sound Pressure (dB)
    85
  • Mounting Style
    Through Hole
  • Curr. Consumption (mA)
    80
  • Operating Temp MAX (°C)
    60
  • Operating Temp MIN (°C)
    -20
  • Dimensions Ø x H (mm)
    12 x 6
  • Dimensions Ø x H (in)
    0.47 x 0.24
  • Washable
    No