MJ-2505
2.5 mm Mono Jack, Panel Mount w/ Switch


MJ-2505

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Panel Mount
  • Number of Conductors
    2
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No
  • Internal Switch(es)
    1
  • Number of Ports
    1
  • Color
    Black