Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Number of Conductors
    2
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    16
  • Current Rating (A)
    0.3
  • Shielding
    No
  • Internal Switch(es)
    1
  • Number of Ports
    1
  • Color
    Black