SJ1-253X-SMT Series
2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Voltage Rating (Vdc)
    16
  • Current Rating (A)
    0.3
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ1-2533-SMT 3 Horizontal 0 1 Black 3D Model SJ1-2533-SMT Stock Check SJ1-2533-SMT -- Sample Request Request a Quote
SJ1-2534-SMT 3 Horizontal 1 1 Black 3D Model SJ1-2534-SMT Stock Check SJ1-2534-SMT -- Sample Request Request a Quote
SJ1-2535-SMT 3 Horizontal 2 1 Black 3D Model SJ1-2535-SMT Stock Check SJ1-2535-SMT -- Sample Request Request a Quote