SJ1-251X-SMT Series
2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color Stock Check 3D Model Sample Request RFQ
SJ1-2513-SMT 3 Horizontal 0 1 Black Stock Check SJ1-2513-SMT 3D Model SJ1-2513-SMT -- Sample Request Request a Quote
SJ1-2514-SMT 3 Horizontal 1 1 Black Stock Check SJ1-2514-SMT 3D Model SJ1-2514-SMT -- Sample Request Request a Quote
SJ1-2515-SMT 3 Horizontal 2 1 Black Stock Check SJ1-2515-SMT 3D Model SJ1-2515-SMT -- Sample Request Request a Quote

Related Products



SP-2501

2.5 mm, Stereo, Soft Cover, Audio Plug Connector