SJ-435107 Series
3.5 mm, 4 Conductors, Right Angle, Through Hole, Spring Tabs, Shielded, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color Stock Check 3D Model Sample Request RFQ
SJ-435107 4 Horizontal 0 1 Black Stock Check SJ-435107 3D Model SJ-435107 -- Sample Request Request a Quote
SJ-435107RS 4 Horizontal 1 1 Black Stock Check SJ-435107RS 3D Model SJ-435107RS -- Sample Request Request a Quote