SJ-4351X Series
3.5 mm, 4 Conductors, Right Angle, Through Hole, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    16
  • Current Rating (A)
    0.3
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Mating Guide Stock Check Sample Request RFQ
SJ-43514 4 Horizontal 0 1 Black 3D Model SJ-43514 Mating Guide SJ-43514 Stock Check SJ-43514 -- Sample Request Request a Quote
SJ-43515TS 4 Horizontal 1 1 Black 3D Model SJ-43515TS Mating Guide SJ-43515TS Stock Check SJ-43515TS -- Sample Request Request a Quote