SJ-4361X-SMT Series
3.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Mid Mount SMT
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ-43614-SMT 4 Horizontal 0 1 Black 3D Model Stock Check SJ-43614-SMT -- Sample Request Request a Quote
SJ-43615RS-SMT 4 Horizontal 1 1 Black 3D Model Stock Check SJ-43615RS-SMT -- Sample Request Request a Quote
SJ-43615TS-SMT 4 Horizontal 1 1 Black 3D Model Stock Check SJ-43615TS-SMT -- Sample Request Request a Quote
SJ-43616-SMT 4 Horizontal 1 1 Black 3D Model Stock Check SJ-43616-SMT -- Sample Request Request a Quote
SJ-43617-SMT 4 Horizontal 1 1 Black 3D Model Stock Check SJ-43617-SMT -- Sample Request Request a Quote