SJ1-353XNG Series
3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ1-3533NG 3 Horizontal 0 1 Black 3D Model SJ1-3533NG Stock Check SJ1-3533NG -- Sample Request Request a Quote
SJ1-3534NG 3 Horizontal 1 1 Black 3D Model SJ1-3534NG Stock Check SJ1-3534NG -- Sample Request Request a Quote
SJ1-3535NG 3 Horizontal 2 1 Black 3D Model SJ1-3535NG Stock Check SJ1-3535NG -- Sample Request Request a Quote
SJ1-3535NG-PI 3 Horizontal 2 1 Pink 3D Model SJ1-3535NG-PI Stock Check SJ1-3535NG-PI -- Sample Request Request a Quote
SJ1-3535NG-GR 3 Horizontal 2 1 Green 3D Model SJ1-3535NG-GR Stock Check SJ1-3535NG-GR -- Sample Request Request a Quote
SJ1-3535NG-BE 3 Horizontal 2 1 Blue 3D Model SJ1-3535NG-BE Stock Check SJ1-3535NG-BE -- Sample Request Request a Quote