SJ2-357X-SMT Series
3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model Stock Check Sample Request RFQ
SJ2-3573A-SMT-TR 3 Horizontal 0 1 Black 3D Model Stock Check SJ2-3573A-SMT-TR -- Sample Request Request a Quote
SJ2-3573A2-SMT-TR 3 Horizontal 0 1 Black 3D Model Stock Check SJ2-3573A2-SMT-TR -- Sample Request Request a Quote
SJ2-3574A-SMT-TR 4 Horizontal 0 1 Black 3D Model Stock Check SJ2-3574A-SMT-TR -- Sample Request Request a Quote