PJ-029-SMT
0.8 mm Center Pin, 2.5 A, Right Angle, Surface Mount (SMT), Shielded, 3 Conductor, Dc Power Jack Connector


Specifications

  • Connector Type
    Jack
  • Center Pin Ø (mm)
    0.8
  • Outer Hole Ø (mm)
    3.35
  • Current Rating (A)
    2.5
  • Mounting Style
    Surface Mount
  • Number of Conductors
    3
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    24
  • Shielding
    Yes
  • Internal Switch(es)
    0

Related Products



SWI12-E Series

12 W, DoE Level VI & CoC Tier 2 Efficiency, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply


SWI12-N Series

12 W, DoE Level VI Efficiency, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply