PJ-069B-SMT
2.5 mm Center Pin, 5.0 A, Right Angle, Mid Mount SMT, Shielded, Dc Power Jack Connector


Specifications

  • Connector Type
    Jack
  • Center Pin Ø (mm)
    2.5
  • Current Rating (A)
    5
  • Mounting Style
    Mid Mount SMT
  • Number of Conductors
    2
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    24
  • Shielding
    Yes
  • Internal Switch(es)
    1
  • Outer Hole Diameter (mm)
    5.5

Related Products



SWI12-N Series

12 W, Level VI Efficiency, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply


SDI50-U Series

50 W, Level VI Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply


SDI65-U Series

65 W, Level VI Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply


SDI90-U Series

90 W, Level VI Efficiency, PFC, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply