MD-XXSM Series
3~9 Positions, Receptacle, Right Angle, Through Hole, Shielded, Mini Circular DIN Connector


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
MD-30SM 3 Horizontal 0 3D Model Mating Guide MD-30SM Stock Check MD-30SM -- Sample Request Request a Quote
MD-40SM 4 Horizontal 0 3D Model Mating Guide MD-40SM Stock Check MD-40SM -- Sample Request Request a Quote
MD-50SM 5 Horizontal 0 3D Model Mating Guide MD-50SM Stock Check MD-50SM -- Sample Request Request a Quote
MD-60SM 6 Horizontal 0 3D Model Mating Guide MD-60SM Stock Check MD-60SM -- Sample Request Request a Quote
MD-70SM 7 Horizontal 0 3D Model Mating Guide MD-70SM Stock Check MD-70SM -- Sample Request Request a Quote
MD-80SM 8 Horizontal 0 3D Model Mating Guide MD-80SM Stock Check MD-80SM -- Sample Request Request a Quote
MD-90SM 9 Horizontal 0 3D Model Mating Guide MD-90SM Stock Check MD-90SM -- Sample Request Request a Quote