RCJ-01X-SMT Series
1 Port, Right Angle, Surface Mount (SMT), Shielded, RCA Jack Connector


Specifications

  • Connector Type
    Jack
  • Mounting Style
    Surface Mount
  • Orientation
    Horizontal
  • Shielding
    Yes

Available Models

Model Number Number of Ports Internal Switch(es) Color Insulator 3D Model Stock Check RFQ
RCJ-011-SMT 1 0 Black 3D Model Stock Check RCJ-011-SMT -- -- Request a Quote
RCJ-012-SMT 1 0 Red 3D Model Stock Check RCJ-012-SMT -- -- Request a Quote
RCJ-013-SMT 1 0 White 3D Model Stock Check RCJ-013-SMT -- -- Request a Quote
RCJ-014-SMT 1 0 Yellow 3D Model Stock Check RCJ-014-SMT -- -- Request a Quote
RCJ-017-SMT 1 0 Orange 3D Model -- -- -- Request a Quote

Related Products



RCP-01 Series

Modular RCA Plug Connector


RCP-02 Series

Plastic-Handled w/Strain Relief, Modular RCA Plug Connector