RCP-01 Series
Modular RCA Plug Connector


Specifications

  • Connector Type
    Plug
  • Mounting Style
    Cable
  • Shielding
    No

Available Models

Model Number Orientation Internal Switch(es) Color Insulator Stock Check RFQ
RCP-011 Vertical 0 Black -- Stock Check RCP-011 -- -- Request a Quote
RCP-012 Vertical 0 Red -- Stock Check RCP-012 -- -- Request a Quote
RCP-013 Vertical 0 White -- Stock Check RCP-013 -- -- Request a Quote
RCP-014 Vertical 0 Yellow -- Stock Check RCP-014 -- -- Request a Quote
RCP-015 Vertical 0 Blue -- Stock Check RCP-015 -- -- Request a Quote
RCP-016 Vertical 0 Green -- -- -- -- Request a Quote

Related Products



RCJ-01X-SMT Series

1 Port, Right Angle, Surface Mount (SMT), Shielded, RCA Jack Connector


RCJ-04 Series

1 Port, Right Angle, Through Hole, RCA Jack Connector


RCJ-01 Series

1 Port, Right Angle, Through Hole, Shielded, RCA Jack Connector


RCJ-21 Series

2-Port, Right-Angle, RCA Jack, Horizontal