UJ2-AV-TH Series
Type A, USB 2.0, 1 A, Vertical, Through Hole, USB Jack Connector


Specifications

  • Connector Type
    Jack
  • USB Type
    Type A
  • USB Standard
    2.0
  • Mounting Style
    Through Hole
  • Orientation
    Vertical
  • Voltage Rating (Vac)
    30
  • Current Rating (A)
    1

Available Models

Model Number Plating Thickness (µin) Color Insulator 3D Model Stock Check Sample Request RFQ
UJ2-AV-1-TH 3 Black 3D Model UJ2-AV-1-TH Stock Check UJ2-AV-1-TH -- Sample Request Request a Quote
UJ2-AV-2-TH 6 Black 3D Model UJ2-AV-2-TH Stock Check UJ2-AV-2-TH -- Sample Request Request a Quote
UJ2-AV-4-TH 30 Black 3D Model UJ2-AV-4-TH Stock Check UJ2-AV-4-TH -- Sample Request Request a Quote
UJ2-AV-W4-TH 30 White 3D Model UJ2-AV-W4-TH Stock Check UJ2-AV-W4-TH -- Sample Request Request a Quote