MAS42 Series
52 mm, 8 ~ 12 Bit, Gray, Natural Binary, BCD, Shaft


MAS42 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Shaft Length (mm)
    10
  • Operating Temp. (°C)
    -10 ~ 70
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Resolution (PPR)
Output Type
Input Voltage (Vdc)